Page 286 - RF Adapter Datasheets
P. 286
2.92mm Male to Mini SMP Female Adapter
RF Adapters Technical Data Sheet PE91126
.
Description Connector 1 Connector 2
Type 2.92mm Male Mini SMP Female
Polarity Standard Standard
Hex Size 5/16 in.
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Male Mini SMP Female
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Beryllium Copper Gold
MIL-G-45204
Body Beryllium Copper Gold
MIL-G-45204
Coupling Nut Passivated Stainless Steel
AMS-QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Male to Mini SMP Female Adapter PE91126
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91126 REV 1.2 2

