Page 2903 - RF Adapter Datasheets
P. 2903

Precision SSMA Male to 7mm Sexless Adapter



      TECHNICAL DATA SHEET                                                                                 PE9355



                   Precision SSMA Male to 7mm Sexless Adapter

                   Configuration
                       Connector 1                                       SSMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       7mm Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.42 [36.07]
                       Width/Dia., in [mm]                               0.87 [22.1]
                       .
                       Connector 1
                       Type                                              SSMA Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              7mm Sexless
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes


















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SSMA Male to 7mm Sexless Adapter PE9355











                                                         PE9355  REV                                                   1
   2898   2899   2900   2901   2902   2903   2904   2905   2906   2907   2908