Page 2928 - RF Adapter Datasheets
P. 2928

SSMB Plug to BNC Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9393


                   SSMB Plug to BNC Male Adapter

                   Configuration
                       Connector 1                                       SSMB Plug
                       Impedance 1                                       50 Ohms
                       Connector 2                                       BNC Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.2 [30.48]
                       Width/Dia., in [mm]                               0.57 [14.48]
                       .
                       Connector 1
                       Type                                              SSMB Plug
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              BNC Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/ssmb-plug-bnc-male-straight-adapter-pe9393-p.aspx


                   SSMB Plug  to BNC  Male Adapter  from Pasternack  Enterprises  has  same day  shipment  for domestic  and  International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.














                                                         PE9393  REV                                                   1
   2923   2924   2925   2926   2927   2928   2929   2930   2931   2932   2933