Page 2930 - RF Adapter Datasheets
P. 2930
SSMB Plug to BNC Female Adapter
TECHNICAL DATA SHEET PE9395
SSMB Plug to BNC Female Adapter
Configuration
Connector 1 SSMB Plug
Impedance 1 50 Ohms
Connector 2 BNC Female
Impedance 2 50 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Temperature
Operating Range,deg C -65 to +165
Size
Length, in [mm] 1.267 [32.18]
Width/Dia., in [mm] 0.45 [11.43]
.
Connector 1
Type SSMB Plug
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Connector 2
Type BNC Female
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SSMB Plug to BNC Female Adapter PE9395
PE9395 REV 1

