Page 2959 - RF Adapter Datasheets
P. 2959

TNC Male to TNC Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91239



                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       TNC Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.323 [33.6]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C
                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Male Adapter IP67 UnMated PE91239








                                                       PE91239  REV 1.0                                                1
   2954   2955   2956   2957   2958   2959   2960   2961   2962   2963   2964