Page 2963 - RF Adapter Datasheets
P. 2963

TNC Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9091


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                 TNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                                TNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Gasket            Silicone                                 Silicone
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Male Adapter PE9091








                                                        PE9091  REV 1.2                                                2
   2958   2959   2960   2961   2962   2963   2964   2965   2966   2967   2968