Page 2966 - RF Adapter Datasheets
P. 2966

TNC Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9445


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • TNC Interface compliant with MIL-STD-348       • 50 µin min Gold over Nickel Contact Plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9445 TNC male to TNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our TNC to TNC adapter has a male to male gender configuration built of durable stainless steel. PE9445 TNC male to TNC
                   male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.3           dB
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.55 in [39.37 mm]
                       Width                                             0.56 in [14.22 mm]
                       Weight                                            0.165 lbs [74.84 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Male Adapter PE9445








                                                        PE9445  REV 1.1                                                1
   2961   2962   2963   2964   2965   2966   2967   2968   2969   2970   2971