Page 2970 - RF Adapter Datasheets
P. 2970

TNC Male to TNC Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9560


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Male Connector 2                           • Right Angle Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9560 TNC male to TNC male right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to TNC adapter has a male to male gender configuration. This low profile right angle TNC adapter
                   allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.03 in [26.16 mm]
                       Width                                             0.59 in [14.99 mm]
                       Height                                            1.03 in [26.16 mm]
                       Weight                                            0.075 lbs [34.02 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                 TNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Male Right Angle Adapter PE9560








                                                        PE9560  REV 1.1                                                1
   2965   2966   2967   2968   2969   2970   2971   2972   2973   2974   2975