Page 3014 - RF Adapter Datasheets
P. 3014

Low PIM TNC Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91174


                       Weight                                            0.07 lbs [31.75 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                           5 µm minimum                             5 µm minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal             Brass              Tri-Metal
                                                           3µm minimum                              3µm minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:





















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM TNC Female to TNC Female Adapter PE91174








                                                        PE91174  REV 1.1                                               2
   3009   3010   3011   3012   3013   3014   3015   3016   3017   3018   3019