Page 3011 - RF Adapter Datasheets
P. 3011

TNC Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9099


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Female to TNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to TNC Female Adapter PE9099

                   URL: https://www.pasternack.com/tnc-female-tnc-female-straight-adapter-pe9099-p.aspx




























                                                        PE9099  REV 1.3                                                2
   3006   3007   3008   3009   3010   3011   3012   3013   3014   3015   3016