Page 3007 - RF Adapter Datasheets
P. 3007

TNC Female to TNC Female Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91241



                   Configuration
                       Connector 1                                       TNC Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       TNC Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.331 [33.81]
                       .
                       Connector 1
                       Type                                              TNC Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              TNC Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C

                       Ingress Protection                                IP67 UnMated
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to TNC Female Adapter IP67 UnMated PE91241








                                                       PE91241  REV 1.0                                                1
   3002   3003   3004   3005   3006   3007   3008   3009   3010   3011   3012