Page 3002 - RF Adapter Datasheets
P. 3002

TNC Female to TNC Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9195


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female                TNC Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                               TNC Male
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Body                                                        Brass               Nickel
                       Coupling Nut                                                Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Female to TNC Male Tee Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to TNC Male Tee Adapter PE9195


                   URL: https://www.pasternack.com/tnc-female-male-female-tee-adapter-pe9195-p.aspx



















                                                        PE9195  REV 1.1                                                2
   2997   2998   2999   3000   3001   3002   3003   3004   3005   3006   3007