Page 2998 - RF Adapter Datasheets
P. 2998

TNC Tee Adapter Male-Female-Female





     RF Adapters Technical Data Sheet                                                                        PE9290


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Female Connector 2                         • Tee Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                       • Silver Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9290 TNC tee adapter male-female-female is part of our full line of RF components available for same-day
                   shipping. Our TNC tee adapter has a male-female-female gender configuration. Tee adapters (also called tee connectors)
                   are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not
                   provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.575 in [40.01 mm]
                       Width                                             0.59 in [14.99 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.061 lbs [27.67 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Tee Adapter Male-Female-Female PE9290








                                                        PE9290  REV 1.1                                                1
   2993   2994   2995   2996   2997   2998   2999   3000   3001   3002   3003