Page 2994 - RF Adapter Datasheets
P. 2994

TNC Male to TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9100


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • 200 µin min Silver Contact Plating
                       • Silver Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9100 TNC male to TNC female right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to TNC adapter has a male to female gender configuration. PE9100 TNC male to TNC female adapter
                   operates to 11 GHz. This low profile right angle TNC adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.05 in [26.67 mm]
                       Width                                             0.59 in [14.99 mm]
                       Height                                            1.03 in [26.16 mm]
                       Weight                                            0.049 lbs [22.23 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Female Right Angle Adapter PE9100








                                                        PE9100  REV 1.1                                                1
   2989   2990   2991   2992   2993   2994   2995   2996   2997   2998   2999