Page 2999 - RF Adapter Datasheets
P. 2999

TNC Tee Adapter Male-Female-Female





     RF Adapters Technical Data Sheet                                                                        PE9290


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                               TNC Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Tee Adapter Male-Female-Female from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Tee Adapter Male-Female-Female PE9290

                   URL: https://www.pasternack.com/tnc-male-female-female-tee-adapter-pe9290-p.aspx





















                                                        PE9290  REV 1.1                                                2
   2994   2995   2996   2997   2998   2999   3000   3001   3002   3003   3004