Page 3001 - RF Adapter Datasheets
P. 3001

TNC Female to TNC Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9195


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • TNC Male Connector 2                           • Tee Body Geometry
                   Features

                       • Typical VSWR of 2.1:1 up to 11 GHz             • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9195 TNC female to TNC male tee adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC tee adapter has a female-male-female gender configuration. Our TNC tee connector operates to 11 GHz.
                   Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power
                   dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                2.1:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.282 in [32.56 mm]
                       Width                                             0.59 in [14.99 mm]
                       Height                                            1.122 in [28.5 mm]
                       Weight                                            0.068 lbs [30.84 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to TNC Male Tee Adapter PE9195








                                                        PE9195  REV 1.1                                                1
   2996   2997   2998   2999   3000   3001   3002   3003   3004   3005   3006