Page 2995 - RF Adapter Datasheets
P. 2995

TNC Male to TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9100


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                               TNC Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   150 µin minimum
                       Body               Brass               Nickel
                                                          150 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Female Right Angle Adapter PE9100








                                                        PE9100  REV 1.1                                                2
   2990   2991   2992   2993   2994   2995   2996   2997   2998   2999   3000