Page 2991 - RF Adapter Datasheets
P. 2991

QD TNC Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9561


                   Configuration
                       • QD TNC Male Connector 1                        • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • TNC interface compliant with MIL-STD-348       • Contact plating according to MIL-G-45204
                       • Epoxy captivation                              • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9561 QD TNC male to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to TNC adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.7 in [17.78 mm]
                       Weight                                            0.075 lbs [34.02 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: QD TNC Male to TNC Female Adapter PE9561








                                                        PE9561  REV 1.1                                                1
   2986   2987   2988   2989   2990   2991   2992   2993   2994   2995   2996