Page 3066 - RF Adapter Datasheets
P. 3066

TNC Male to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9562


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • C Female Connector 2                           • Straight Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Silver Plated Contact
                       • C Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9562 TNC male to type C female adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to type C adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.325 in [33.66 mm]
                       Width                                             0.63 in [16 mm]
                       Weight                                            0.06 lbs [27.22 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                 C Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to C Female Adapter PE9562








                                                        PE9562  REV 1.1                                                1
   3061   3062   3063   3064   3065   3066   3067   3068   3069   3070   3071