Page 3067 - RF Adapter Datasheets
P. 3067

TNC Male to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9562


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                                C Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Male to C Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Male to C Female Adapter PE9562

                   URL: https://www.pasternack.com/tnc-male-c-female-straight-adapter-pe9562-p.aspx





















                                                        PE9562  REV 1.1                                                2
   3062   3063   3064   3065   3066   3067   3068   3069   3070   3071   3072