Page 3072 - RF Adapter Datasheets
P. 3072

TNC Male to FME Plug Right Angle Adapter



      TECHNICAL DATA SHEET                                                                                 PE9700



                   TNC Male to FME Plug Right Angle Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       FME Plug
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Right Angle

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.06 [26.92]
                       Width/Dia., in [mm]                               0.57 [14.48]
                       Height, in [mm]                                   0.935 [23.75]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              FME Plug
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to FME Plug Right Angle Adapter PE9700











                                                         PE9700  REV                                                   1
   3067   3068   3069   3070   3071   3072   3073   3074   3075   3076   3077