Page 3075 - RF Adapter Datasheets
P. 3075

TNC Male to FME Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9713


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • FME Jack Connector 2                           • Straight Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • FME Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9713 TNC male to FME jack adapter is part of our full line of RF components available for same-day shipping.
                   Our TNC to FME adapter has a male to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.291 in [32.79 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                 FME Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                                FME Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to FME Jack Adapter PE9713








                                                        PE9713  REV 1.1                                                1
   3070   3071   3072   3073   3074   3075   3076   3077   3078   3079   3080