Page 3078 - RF Adapter Datasheets
P. 3078

TNC Male to HN Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9563


                   TNC Male to HN Male Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       HN Male
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.54 [39.12]
                       Width/Dia., in [mm]                               0.9 [22.86]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Silver
                       Inner Conductor Plating Specification             QQ-S-365
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              HN Male
                       Inner Conductor Material and Plating              Silver
                       Inner Conductor Plating Specification             QQ-S-365
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/tnc-male-hn-male-straight-adapter-pe9563-p.aspx


                   TNC Male to HN Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our  RF,  microwave  and  fiber  optic  products  maintain  a  99%  availability  and  are  part  of  the  broadest  selection  in  the












                                                         PE9563  REV                                                   1
   3073   3074   3075   3076   3077   3078   3079   3080   3081   3082   3083