Page 3080 - RF Adapter Datasheets
P. 3080

TNC Male to MCX Plug Adapter






      TECHNICAL DATA SHEET                                                                                 PE9543


                   TNC Male to MCX Plug Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       MCX Plug
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.175 [29.85]
                       Width/Dia., in [mm]                               0.59 [14.99]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              MCX Plug
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/tnc-male-mcx-plug-straight-adapter-pe9543-p.aspx


                   TNC Male to MCX Plug  Adapter from Pasternack Enterprises  has same day shipment  for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.














                                                         PE9543  REV                                                   1
   3075   3076   3077   3078   3079   3080   3081   3082   3083   3084   3085