Page 3084 - RF Adapter Datasheets
P. 3084

TNC Male to Mini UHF Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9345


                   TNC Male to Mini UHF Female Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       Mini UHF Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.218 [30.94]
                       Width/Dia., in [mm]                               0.59 [14.99]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              Mini UHF Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/tnc-male-mini-uhf-female-straight-adapter-pe9345-p.aspx


                   TNC Male to Mini UHF Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.




















                                                         PE9345  REV                                                   1
   3079   3080   3081   3082   3083   3084   3085   3086   3087   3088   3089