Page 3170 - RF Adapter Datasheets
P. 3170
UHF Male to FME Plug Adapter
TECHNICAL DATA SHEET PE9701
UHF Male to FME Plug Adapter
Configuration
Connector 1 UHF Male
Impedance 1 50 Ohms
Connector 2 FME Plug
Impedance 2 50 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Size
Length, in [mm] 1.158 [29.41]
Width/Dia., in [mm] 0.7 [17.78]
.
Connector 1
Type UHF Male
Inner Conductor Material and Plating Gold
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel
Dielectric Type PTFE
Connector 2
Type FME Plug
Inner Conductor Material and Plating Gold
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel
Dielectric Type PTFE
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: UHF Male to FME Plug Adapter PE9701
PE9701 REV 1

