Page 3167 - RF Adapter Datasheets
P. 3167

50 Ohm UHF Male to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9165


                   Configuration
                       • UHF Male Connector 1                           • 50 Ohms, 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9165 50 ohm UHF male to 75 ohm type F female adapter is part of our full line of RF components available
                   for same-day shipping.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.34 in [34.04 mm]
                       Width                                             0.7 in [17.78 mm]
                       Weight                                            0.045 lbs [20.41 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       UHF Male                 F Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              UHF Male                                F Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         POM                                      POM
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm UHF Male to 75 Ohm F Female Adapter PE9165








                                                        PE9165  REV 1.1                                                1
   3162   3163   3164   3165   3166   3167   3168   3169   3170   3171   3172