Page 3163 - RF Adapter Datasheets
P. 3163

UHF Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91328


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       UHF Male                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                                           MIL-STD-348A
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              UHF Male                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µ-in minimum
                       Body               Brass               Nickel
                                                          100 µ-in minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Male to BNC Female Adapter PE91328








                                                       PE91328  REV 1.1                                                2
   3158   3159   3160   3161   3162   3163   3164   3165   3166   3167   3168