Page 3159 - RF Adapter Datasheets
P. 3159

UHF Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9201


                   Configuration
                       • UHF Male Connector 1                           • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s  PE9201 UHF male  to  BNC male adapter is  part  of  our full line of  RF  components available  for  same-day
                   shipping. Our UHF to BNC adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.483 in [37.67 mm]
                       Width                                             0.7 in [17.78 mm]
                       Weight                                            0.061 lbs [27.67 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       UHF Male                 BNC Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              UHF Male                                BNC Male
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                       Gasket             Rubber                                  Rubber


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Male to BNC Male Adapter PE9201








                                                        PE9201  REV 1.1                                                1
   3154   3155   3156   3157   3158   3159   3160   3161   3162   3163   3164