Page 3154 - RF Adapter Datasheets
P. 3154

UHF Female to UHF Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9114


                   Configuration
                       • UHF Female Connector 1                         • Straight Body Geometry
                       • UHF Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9114 UHF female to UHF female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. Our UHF to UHF adapter has a female to female gender configuration. PE9114 UHF female to UHF
                   female adapter operates to 300 MHz. This RF UHF to UHF bulkhead adapter allows designers to create external connections
                   on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       Operating Voltage (AC)                                             750           Vrms
                       Dielectric Withstanding Voltage (AC)                              2,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.99 in [50.55 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.11 lbs [49.9 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to UHF Female Bulkhead Adapter PE9114








                                                        PE9114  REV 1.1                                                1
   3149   3150   3151   3152   3153   3154   3155   3156   3157   3158   3159