Page 3152 - RF Adapter Datasheets
P. 3152

UHF Female to UHF Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9094


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      UHF Female               UHF Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             UHF Female                              UHF Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   UHF Female to UHF Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: UHF Female to UHF Female Adapter PE9094


                   URL: https://www.pasternack.com/uhf-female-uhf-female-straight-adapter-pe9094-p.aspx



















                                                        PE9094  REV 1.1                                                2
   3147   3148   3149   3150   3151   3152   3153   3154   3155   3156   3157