Page 3155 - RF Adapter Datasheets
P. 3155

UHF Female to UHF Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9114


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      UHF Female               UHF Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             UHF Female                              UHF Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to UHF Female Bulkhead Adapter PE9114








                                                        PE9114  REV 1.1                                                2
   3150   3151   3152   3153   3154   3155   3156   3157   3158   3159   3160