Page 3151 - RF Adapter Datasheets
P. 3151

UHF Female to UHF Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9094


                   Configuration
                       • UHF Female Connector 1                         • 50 Ohms
                       • UHF Female Connector 2                         • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 300 MHz                • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9094 UHF female to UHF female adapter is part of our full line of RF components available for same-day
                   shipping. Our UHF to UHF adapter has a female to female gender configuration. PE9094 UHF female to UHF female adapter
                   operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.14 in [28.96 mm]
                       Width                                             0.625 in [15.88 mm]
                       Height                                            0.625 in [15.88 mm]
                       Weight                                            0.049 lbs [22.23 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to UHF Female Adapter PE9094








                                                        PE9094  REV 1.1                                                1
   3146   3147   3148   3149   3150   3151   3152   3153   3154   3155   3156