Page 3146 - RF Adapter Datasheets
P. 3146

UHF Male to UHF Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9209


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              UHF Male                               UHF Female
                       Contact            Brass                Gold                Brass               Gold
                                                             30 µInch                                 30 µInch
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     100 µInch
                       Body               Brass               Nickel
                                                             100 µInch
                       Coupling Nut       Brass               Nickel
                                                             100 µInch
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   UHF Male to UHF Female Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International  orders. Our RF, microwave  and millimeter  wave products maintain  a 99.4% availability  and are part of the
                   broadest selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: UHF Male to UHF Female Right Angle Adapter PE9209

                   URL: https://www.pasternack.com/uhf-male-uhf-female-right-angle-adapter-pe9209-p.aspx












                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9209  REV 1.2                                                2
   3141   3142   3143   3144   3145   3146   3147   3148   3149   3150   3151