Page 3141 - RF Adapter Datasheets
P. 3141

UHF Male to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91487


                   Configuration
                       • UHF Male Connector 1                           • 50 Ohm
                       • UHF Male Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 300 MHz                • Nickel Plated Brass Contact
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91487 UHF male to UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our UHF to UHF adapter has a male to male gender configuration. PE91487 UHF male to UHF male adapter
                   operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.71 in [18.03 mm]
                       Height                                            0.71 in [18.03 mm]
                       Weight                                            0.0466 lbs [21.14 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Male to UHF Male Adapter PE91487
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91487  REV 1.0                                                1
   3136   3137   3138   3139   3140   3141   3142   3143   3144   3145   3146