Page 3142 - RF Adapter Datasheets
P. 3142

UHF Male to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91487


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       UHF Male                 UHF Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              UHF Male                                UHF Male
                       Contact            Brass               Nickel               Brass               Nickel
                       Insulation         POM                                      POM
                       Body               Brass               Nickel               Brass               Nickel
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +60 deg C
                       .
                       Vibration                                         MIL-STD-202. Method 204, Condition D
                       Salt Spray                                        MIL-STD-202. Method 101, Condition B

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Male to UHF Male Adapter PE91487
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91487  REV 1.0                                                2
   3137   3138   3139   3140   3141   3142   3143   3144   3145   3146   3147