Page 3145 - RF Adapter Datasheets
P. 3145

UHF Male to UHF Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9209


                   Configuration
                       • UHF Male Connector 1                           • 50 Ohm
                       • UHF Female Connector 2                         • Right Angle Body Geometry
                   Features

                       • 30 µInch contact plating                       • Gold Plated Brass Contact
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9209 UHF male to UHF female right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our UHF to UHF adapter has a male to female gender configuration. PE9209 UHF male to UHF female adapter
                   operates to 300 MHz. This right angle UHF to UHF adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.26 in [32 mm]
                       Width                                             0.7 in [17.78 mm]
                       Height                                            1.29 in [32.77 mm]
                       Weight                                            0.121 lbs [54.88 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       UHF Male                UHF Female
                       Polarity                                   Standard                 Standard
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Male to UHF Female Right Angle Adapter PE9209
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9209  REV 1.2                                                1
   3140   3141   3142   3143   3144   3145   3146   3147   3148   3149   3150