Page 3148 - RF Adapter Datasheets
P. 3148

UHF Female to UHF Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9095


                   Configuration
                       • UHF Female Connector 1                         • 50 Ohms
                       • UHF Male Connector 2                           • Tee Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9095 UHF female to UHF male tee adapter is part of our full line of RF components available for same-day
                   shipping. Our UHF tee adapter has a female-male-female gender configuration. Tee adapters (also called tee connectors)
                   are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not
                   provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.567 in [39.8 mm]
                       Width                                             0.7 in [17.78 mm]
                       Height                                            1.387 in [35.23 mm]
                       Weight                                            0.11 lbs [49.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      UHF Female                UHF Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             UHF Female                               UHF Male
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: UHF Female to UHF Male Tee Adapter PE9095








                                                        PE9095  REV 1.1                                                1
   3143   3144   3145   3146   3147   3148   3149   3150   3151   3152   3153