Page 3136 - RF Adapter Datasheets
P. 3136

Reverse Polarity TNC Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91087


                   Configuration
                       • TNC Female Reverse Polarity Connector 1        • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Gold over Nickel Plated Brass Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91087 reverse polarity TNC female to BNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our reverse polarity TNC to BNC adapter has a female to male gender configuration. PE91087 reverse
                   polarity TNC female to BNC male adapter operates to 4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.56 in [14.22 mm]
                       Weight                                            0.036 lbs [16.33 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity TNC Female to BNC Male Adapter PE91087








                                                       PE91087  REV 1.1                                                1
   3131   3132   3133   3134   3135   3136   3137   3138   3139   3140   3141