Page 3133 - RF Adapter Datasheets
P. 3133

TNC Female to UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9372


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • UHF Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 300 MHz                • 30 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9372 TNC female to UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to UHF adapter has a female to male gender configuration. PE9372 TNC female to UHF male adapter
                   operates to 300 MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.146 in [29.11 mm]
                       Width                                             0.709 in [18.01 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female                UHF Male
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to UHF Male Adapter PE9372








                                                        PE9372  REV 1.1                                                1
   3128   3129   3130   3131   3132   3133   3134   3135   3136   3137   3138