Page 3129 - RF Adapter Datasheets
P. 3129
TNC Female to SMP Male Limited Detent
Bulkhead Mount Adapter
RF Adapters Technical Data Sheet PE91073
Width 0.5 in [12.7 mm]
Weight 0.02 lbs [9.07 g]
.
Description Connector 1 Connector 2
Type TNC Female SMP Male
Polarity Standard Standard
Mating Cycles 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type TNC Female Limited Detent SMP Male
Contact Beryllium Copper Gold Beryllium Copper Gold
Insulation PTFE PTFE
Outer Conductor Brass Nickel
Body Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: TNC Female to SMP Male Limited Detent Bulkhead Mount Adapter PE91073
PE91073 REV 1.1 2

