Page 3128 - RF Adapter Datasheets
P. 3128

TNC Female to SMP Male Limited Detent
     Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                      PE91073


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • Limited Detent SMP Male Connector 2            • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 8 GHz                  • Gold Plated Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test       • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91073 TNC female to SMP male limited detent bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our TNC to SMP adapter has a female to male gender configuration. PE91073 TNC female
                   to SMP male adapter operates to 8 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF TNC
                   to SMP bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Inner Conductor DC Resistance                                       6           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1 in [25.4 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to SMP Male Limited Detent Bulkhead Mount Adapter PE91073








                                                       PE91073  REV 1.1                                                1
   3123   3124   3125   3126   3127   3128   3129   3130   3131   3132   3133