Page 3125 - RF Adapter Datasheets
P. 3125

TNC Female to QMA Male Adapter



      TECHNICAL DATA SHEET                                                                               PE91181



                   Configuration
                       Connector 1                                       TNC Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       QMA Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.3:1
                       Maximum Operating Voltage, Volts                  335

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.3 [33.02]
                       .
                       Weight, lbs [g]                                   0.03124 [14.17]
                       Connector 1
                       Type                                              TNC Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ” Minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ” Minimum
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              QMA Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ” Minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ” Minimum
                       Dielectric Type                                   Teflon

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to QMA Male Adapter PE91181








                                                         PE91181  REV                                                  1
   3120   3121   3122   3123   3124   3125   3126   3127   3128   3129   3130