Page 3122 - RF Adapter Datasheets
P. 3122
TNC Female to Mini UHF Male Adapter
RF Adapters Technical Data Sheet PE9346
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type TNC Female Mini UHF Male
Contact Brass Gold Brass Gold
Insulation PTFE PTFE
Outer Conductor Brass Nickel
Body Brass Nickel
Coupling Nut Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
-50
-60
S11 S22
-70
0.00 GHz 0.25 0.50 0.75 1.00 1.25 1.50 1.75 2.00 2.25 2.50
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: TNC Female to Mini UHF Male Adapter PE9346
PE9346 REV 1.1 2

