Page 3118 - RF Adapter Datasheets
P. 3118

TNC Female to MCX Jack Bulkhead
     Adapter 1.163 inch Overall Length




     RF Adapters Technical Data Sheet                                                                        PE9521


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • MCX Jack Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • MCX Interface compliant with MIL-C-39012       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9521 TNC female to MCX jack bulkhead adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to MCX adapter has a female to jack gender configuration. This RF TNC to MCX bulkhead adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.163 in [29.54 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female                MCX Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to MCX Jack Bulkhead Adapter 1.163 inch Overall Length PE9521








                                                        PE9521  REV 1.1                                                1
   3113   3114   3115   3116   3117   3118   3119   3120   3121   3122   3123