Page 3121 - RF Adapter Datasheets
P. 3121

TNC Female to Mini UHF Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9346


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • Mini UHF Male Connector 2                      • Straight Body Geometry
                   Features

                       • Typical VSWR of 1.3:1 up to 2.5 GHz            • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9346 TNC female to Mini UHF male adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to Mini UHF adapter has a female to male gender configuration. PE9346 TNC female to Mini UHF male
                   adapter operates to 2.5 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           2.5           GHz
                       VSWR                                                1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.18 in [29.97 mm]
                       Width                                             0.47 in [11.94 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female              Mini UHF Male
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to Mini UHF Male Adapter PE9346








                                                        PE9346  REV 1.1                                                1
   3116   3117   3118   3119   3120   3121   3122   3123   3124   3125   3126