Page 3116 - RF Adapter Datasheets
P. 3116

TNC Female to MCX Jack Adapter



      TECHNICAL DATA SHEET                                                                                 PE9544



                   TNC Female to MCX Jack Adapter

                   Configuration
                       Connector 1                                       TNC Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       MCX Jack
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.242 [31.55]
                       Width/Dia., in [mm]                               0.445 [11.3]
                       .
                       Connector 1
                       Type                                              TNC Female
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              MCX Jack
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   TNC Female to MCX Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to MCX Jack Adapter PE9544

                   URL: http://www.pasternack.com/tnc-female-mcx-jack-straight-adapter-pe9544-p.aspx
















                                                         PE9544  REV                                                   1
   3111   3112   3113   3114   3115   3116   3117   3118   3119   3120   3121