Page 3113 - RF Adapter Datasheets
P. 3113

TNC Female to MCX Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9545


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • MCX Plug Connector 2                           • Straight Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • MCX Interface compliant with MIL-C-39012       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9545 TNC female to MCX plug adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to MCX adapter has a female to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.245 in [31.62 mm]
                       Width                                             0.445 in [11.3 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female                MCX Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to MCX Plug Adapter PE9545








                                                        PE9545  REV 1.1                                                1
   3108   3109   3110   3111   3112   3113   3114   3115   3116   3117   3118