Page 3108 - RF Adapter Datasheets
P. 3108

TNC Female to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9564


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                                C Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Female to C Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Female to C Male Adapter PE9564

                   URL: https://www.pasternack.com/tnc-female-c-male-straight-adapter-pe9564-p.aspx





















                                                        PE9564  REV 1.1                                                2
   3103   3104   3105   3106   3107   3108   3109   3110   3111   3112   3113