Page 3103 - RF Adapter Datasheets
P. 3103

TNC Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9097


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • 30 µ-in min. Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series               • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9097 TNC female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to BNC adapter has a female to female gender configuration. PE9097 TNC female to BNC female adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.472 in [11.99 mm]
                       Height                                            0.472 in [11.99 mm]
                       Weight                                            0.027 lbs [12.25 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to BNC Female Adapter PE9097








                                                        PE9097  REV 1.1                                                1
   3098   3099   3100   3101   3102   3103   3104   3105   3106   3107   3108